Product Code: NMS5-
Region/Country: Belarus
Approval Agency: BELGIM
Approval Number: 10046
Language: |
Russian |
Approval Number: |
10046 |
Language: |
Russian |
Valid to: |
29.10.2020 |
Product Family: |
Sakura |
Product: |
NMS5- |
Field of Activity: |
Inventory Management Solutions |
Measuring Principle: |
Inventory Gauging SAKURA |
Approval Type: |
Metrology |
Approval Agency: |
BELGIM |
Region/Country: |
Belarus |
|
|
Data size: |
971.96 KB |
File name: |
OT Proservo.pdf |
|
Documentation Type: |
Special Documentation (SD) |
Process Communication: |
Analog |
Approval: |
SIL |
Filename: |
SD00337G08EN02.16.pdf |
Documentation Type: |
Special Documentation (SD) |
Process Communication: |
|
Approval: |
SIL |
Filename: |
SD00348GA2_0111.pdf |
Documentation Type: |
Ex Safety Instructions (XA) |
Process Communication: |
Analog, MODBUS, HART |
Approval: |
ATEX Zone 0, CSA, FM, TIIS |
Filename: |
XA00578G-C08EN03.15.pdf |