Product Code: CM42-
Region/Country: Brazil
Approval Agency: TÜV
Language: |
Portuguese |
Approval Number: |
TUV 13.0889 X |
Language: |
Portuguese |
Valid to: |
29.05.2019 |
Product Family: |
Liquiline M |
Product: |
CM42- |
Field of Activity: |
Analytics |
Measuring Principle: |
pH/redox measurement |
Approval Type: |
Ex Equipment |
Approval Agency: |
TÜV |
Region/Country: |
Brazil |
|
|
Data size: |
2.47 MB |
File name: |
TUV_13.0889X_INMETRO_REV.04.PDF |
|
Documentation Type: |
Special Documentation (SD) |
Process Communication: |
|
Approval: |
SIL |
Filename: |
SD00153CEN_1415.pdf |