Process TC Heavy duty, Process TC General purpose, Process TC Direct contact, Process RTD Hygienic, Process RTD Heavy duty, Process RTD General purpose, Process RTD Direct contact, Low cost RTD General purpose
Product Code: TM412-, TR10-, TR11-, TR12-, TR13-, TR15-, TR24-, TR25-, TR44-, TR45-, TR46-, TR47-, TR48-, TR61-, TR62-, TR63-, TR65-, TR66-, TR88-, TST40N-, TST41N-, TST434-, TM411-, TAF11-, TAF12D-, TAF12S-, TAF12T-, TAF16-, TC10-, TC12-, TC13-, TC15-, TC61-, TC62-, TC63-, TC65-, TC66-, TC88-, TEC420-, TM101-, TM111-, TM121-, TM131-, TM401-, TM402-
Declaration Number: EC_00136_02.16
Language: |
English |
Approval Number: |
EC_00136_02.16 |
Language: |
English |
Product Family: |
Process TC Heavy duty, Process TC General purpose, Process TC Direct contact, Process RTD Hygienic, Process RTD Heavy duty, Process RTD General purpose, Process RTD Direct contact, Low cost RTD General purpose |
Product: |
TM412-, TR10-, TR11-, TR12-, TR13-, TR15-, TR24-, TR25-, TR44-, TR45-, TR46-, TR47-, TR48-, TR61-, TR62-, TR63-, TR65-, TR66-, TR88-, TST40N-, TST41N-, TST434-, TM411-, TAF11-, TAF12D-, TAF12S-, TAF12T-, TAF16-, TC10-, TC12-, TC13-, TC15-, TC61-, TC62-, TC63-, TC65-, TC66-, TC88-, TEC420-, TM101-, TM111-, TM121-, TM131-, TM401-, TM402- |
Field of Activity: |
Temperature |
Measuring Principle: |
Thermocouples, RTD Thermometers |
Approval Type: |
EU Declaration |
|
|
Data size: |
67.56 KB |
File name: |
EC_00136_02.16.pdf |
|