ACCESSORIES: REGISTRATION, Ecograph, Memo-Graph
Product Code: RSG35-, RSG40-, RSG45-
Region/Country: Russia (TR CU)
Approval Agency: EAC
Approval Number: TC № RU D-DE.AG95.B.00537
Language: |
Russian |
Approval Number: |
TC № RU D-DE.AG95.B.00537 |
Language: |
Russian |
Valid to: |
08.12.2020 |
Product Family: |
ACCESSORIES: REGISTRATION, Ecograph, Memo-Graph |
Product: |
RSG35-, RSG40-, RSG45- |
Field of Activity: |
Registration |
Measuring Principle: |
100 mm Recorders |
Approval Type: |
Miscellaneous |
Approval Agency: |
EAC |
Region/Country: |
Russia (TR CU) |
|
|
Data size: |
79.19 KB |
File name: |
TC № RU D-DE.AG95.B.00537.pdf |
|