Process RTD Heavy duty, Process TC Heavy duty
Product Code: TC61-, TR66-, TC66-, TC65-, TR63-, TR62-, TR61-, TC62-, TR65-, TC63-
Declaration Number: EC_00096_03.15
Language: |
English |
Approval Number: |
EC_00096_03.15 |
Language: |
English |
Product Family: |
Process RTD Heavy duty, Process TC Heavy duty |
Product: |
TC61-, TR66-, TC66-, TC65-, TR63-, TR62-, TR61-, TC62-, TR65-, TC63- |
Field of Activity: |
Temperature |
Measuring Principle: |
Thermocouples, RTD Thermometers |
Approval Type: |
EU Declaration |
|
|
Data size: |
166.43 KB |
File name: |
EC_00096_03.15.pdf |
|
Documentation Type: |
|
Process Communication: |
|
Approval: |
|
Filename: |
KEMA 09ATEX0091 X_Iss.6.pdf |