Product Code: TEMPTG-
Region/Country: Russia (TR CU)
Approval Agency: EAC
Protection: Ex ia IIC T6...T1 Ga
Language: |
Russian |
Approval Number: |
RU C-IT.GB05.B.01257 |
Language: |
Russian |
Valid to: |
23.07.2020 |
Product Family: |
TEMPTG- |
Product: |
TEMPTG- |
Field of Activity: |
Temperature |
Measuring Principle: |
General Temperature Accessories |
Approval Type: |
Ex Equipment |
Approval Agency: |
EAC |
Region/Country: |
Russia (TR CU) |
Protection: |
Ex ia IIC T6...T1 Ga |
|
|
Data size: |
2.81 MB |
File name: |
RU C-IT.GB05.B.01257.pdf |
|