Promag 10, Promag 50, Promag 51, Promag 53, Promag 55
Product Code: 50W-, 50P-, 50E-, 10W-, 10P-, 10E-, 55S-, 53W-, 53P-, 53E-, 51W-, 51P-
Declaration Number: EC_00054_04.15
Language: |
English |
Approval Number: |
EC_00054_04.15 |
Language: |
English |
Product Family: |
Promag 10, Promag 50, Promag 51, Promag 53, Promag 55 |
Product: |
50W-, 50P-, 50E-, 10W-, 10P-, 10E-, 55S-, 53W-, 53P-, 53E-, 51W-, 51P- |
Field of Activity: |
Flow |
Measuring Principle: |
Electro-magnetic Flow Measurement |
Approval Type: |
EU Declaration |
|
|
Data size: |
431.85 KB |
File name: |
EC_00054_04.15.pdf |
|