Product Code: DV61S-, DP62D-, DO69S-, DP63D-, DP61D-, DO62C-, DO65F-, DO64P-, DO63C-, DO61W-, DN62S-, DN61S-
Region/Country: Russia (TR CU)
Approval Agency: EAC
Protection: Ex d IIC T6...T4 Gb, Ex ia IIC T6...T4 Gb
Language: |
Russian |
Approval Number: |
TC RU C-DE.GB05.B.01163 |
Language: |
Russian |
Valid to: |
29.05.2020 |
Product Family: |
Deltatop |
Product: |
DV61S-, DP62D-, DO69S-, DP63D-, DP61D-, DO62C-, DO65F-, DO64P-, DO63C-, DO61W-, DN62S-, DN61S- |
Field of Activity: |
Pressure |
Measuring Principle: |
Differential Pressure Transmitter |
Approval Type: |
Ex Equipment |
Approval Agency: |
EAC |
Region/Country: |
Russia (TR CU) |
Protection: |
Ex d IIC T6...T4 Gb, Ex ia IIC T6...T4 Gb |
|
|
Data size: |
1.85 MB |
File name: |
TC RU C-DE.GB05.B.01163.pdf |
|