Promag 50, Promag 51, Promag 53
 
Product Code: 50H-, 53P-, 53W-, 50P-, 50W-, 53H-, 51W-, 51P-
Region/Country: South Africa
Approval Agency: SABS
 

 
 
Language: English
Approval Number: S-XPL/15.0228X
Language: English
Valid to: 08.03.2021
Product Family: Promag 50, Promag 51, Promag 53
Product: 50H-, 53P-, 53W-, 50P-, 50W-, 53H-, 51W-, 51P-
Field of Activity: Flow
Measuring Principle: Electro-magnetic Flow Measurement
Approval Type: Ex Equipment
Approval Agency: SABS
Region/Country: South Africa

 
 
Download
 
Data size: 150.68 KB
File name: S-XPL15.0228X_Pg5x_ZE001.pdf