Product Code: FMR50-, FMR51-, FMR52-, FMR53-, FMR54-
Region/Country: Switzerland
Approval Agency: SVTI
Approval Number: 302.022.15
Language: |
German |
Approval Number: |
302.022.15 |
Language: |
German |
Valid to: |
30.04.2020 |
Product Family: |
Micropilot |
Product: |
FMR50-, FMR51-, FMR52-, FMR53-, FMR54- |
Field of Activity: |
Level |
Measuring Principle: |
Microwave Level Measurement |
Approval Type: |
Overfill Prevention |
Approval Agency: |
SVTI |
Region/Country: |
Switzerland |
|
|
Data size: |
301.19 KB |
File name: |
KVU 302.022.15_SVTI_SM217307_150407_FMR5x_SFS_Validuntil_2020_04_30.pdf |
|
Documentation Type: |
Certificate (ZE) |
Process Communication: |
|
Approval: |
WHG |
Filename: |
ZE01008FDE_0113.pdf |