ACCESSORIES: RTD INSERT, ACCESSORIES: TC INSERT, Process RTD Direct contact, Process RTD General purpose, Process RTD Heavy duty, Process RTD Hygienic, Process TC direct in contact, Process TC General purpose, Process TC Heavy duty
Product Code: TR12-, TR13-, TR15-, TR24-, TR45-, TR47-, TR61-, TR62-, TR63-, TR65-, TR66-, TR88-, TSC310-, TST310-, TR11-, TR10-, TPR100-, TPC100-, TC88-, TC66-, TC65-, TC63-, TC62-, TC61-, TC15-, TC13-, TC12-, TC10-
Region/Country: Russia (TR CU)
Approval Agency: EAC
Protection: Ex d IIC T6...T1 Ga/Gb, Ex d IIC T6...T1 Gb, Ex tb IIIC Txxx°C Db, Ex ta/tb IIIC Txxx°C Da/Db
Language: |
Russian |
Approval Number: |
RU C-IT.GB05.B.00995 |
Language: |
Russian |
Valid to: |
05.03.2020 |
Product Family: |
ACCESSORIES: RTD INSERT, ACCESSORIES: TC INSERT, Process RTD Direct contact, Process RTD General purpose, Process RTD Heavy duty, Process RTD Hygienic, Process TC direct in contact, Process TC General purpose, Process TC Heavy duty |
Product: |
TR12-, TR13-, TR15-, TR24-, TR45-, TR47-, TR61-, TR62-, TR63-, TR65-, TR66-, TR88-, TSC310-, TST310-, TR11-, TR10-, TPR100-, TPC100-, TC88-, TC66-, TC65-, TC63-, TC62-, TC61-, TC15-, TC13-, TC12-, TC10- |
Field of Activity: |
Temperature |
Measuring Principle: |
Thermocouples, RTD Thermometers |
Approval Type: |
Ex Equipment |
Approval Agency: |
EAC |
Region/Country: |
Russia (TR CU) |
Protection: |
Ex d IIC T6...T1 Ga/Gb, Ex d IIC T6...T1 Gb, Ex tb IIIC Txxx°C Db, Ex ta/tb IIIC Txxx°C Da/Db |
|
|
Data size: |
1.24 MB |
File name: |
RU C-IT.GB05.B.00995.pdf |
|