DIN Rail Transmitter, Field transmitter, head transmitters, Process RTD direct in contact, Process RTD Heavy duty
Product Code: TMT85-, TMT84-, TMT82-, TMT188-, TMT187-, TMT182-, TMT181-, TMT162-, TMT142-, TMT128-, TMT127-, TMT125-, TMT122-, TMT121-, TMT112-, TMT111-
Region/Country: Russia (TR CU)
Approval Agency: EAC
Protection: Ex d IIC T6...T4 Gb, Ex tb IIIC Txxx°C Db, Ex ia/d [ia] IIC T6...T4 Gb
Language: |
Russian |
Approval Number: |
RU C-DE.GB05.D.00919 |
Language: |
Russian |
Valid to: |
16.01.2020 |
Product Family: |
DIN Rail Transmitter, Field transmitter, head transmitters, Process RTD direct in contact, Process RTD Heavy duty |
Product: |
TMT85-, TMT84-, TMT82-, TMT188-, TMT187-, TMT182-, TMT181-, TMT162-, TMT142-, TMT128-, TMT127-, TMT125-, TMT122-, TMT121-, TMT112-, TMT111- |
Field of Activity: |
Temperature |
Measuring Principle: |
Transmitter, RTD Thermometers |
Approval Type: |
Ex Equipment |
Approval Agency: |
EAC |
Region/Country: |
Russia (TR CU) |
Protection: |
Ex d IIC T6...T4 Gb, Ex tb IIIC Txxx°C Db, Ex ia/d [ia] IIC T6...T4 Gb |
|
|
Data size: |
2.8 MB |
File name: |
RU C-DE.GB05.B.00919.pdf |
|