Product Code: 5W4C-
Region/Country: Europe
Approval Agency: PTB
Approval Number: DE-15-MI001-PTB001
Language: |
German |
Approval Number: |
DE-15-MI001-PTB001 |
Language: |
German |
Valid to: |
20.09.2027 |
Product Family: |
Promag W |
Product: |
5W4C- |
Field of Activity: |
Flow |
Measuring Principle: |
Electro-magnetic Flow Measurement |
Approval Type: |
Metrology |
Approval Agency: |
PTB |
Region/Country: |
Europe |
|
|
Data size: |
5.63 MB |
File name: |
DE-15-MI001-PTB001_Pgy4_ZE002.pdf |
|