Promass 80, Promass 83, Promass 84
Product Code: 83A-, 80A-, 84A-
Region/Country: Japan
Approval Agency: TIIS
Category: zone 1
Protection: Ex d [ia]
Language: |
Japanese |
Approval Number: |
TC19413 AND TC19772 |
Language: |
Japanese |
Valid to: |
17.03.2020 |
Product Family: |
Promass 80, Promass 83, Promass 84 |
Product: |
83A-, 80A-, 84A- |
Field of Activity: |
Flow |
Measuring Principle: |
Coriolis Mass Flow Measurement |
Approval Type: |
Ex Equipment |
Approval Agency: |
TIIS |
Region/Country: |
Japan |
Category: |
zone 1 |
Protection: |
Ex d [ia] |
|
|
Data size: |
956.65 KB |
File name: |
TC19413_TC19772_FES0082A_ZE003.pdf |
|
Documentation Type: |
Ex Safety Instructions (XA) |
Process Communication: |
HART |
Approval: |
ATEX Zone 0, ATEX Zone 1 |
Filename: |
XA00097DA3_1518.pdf |
Documentation Type: |
Ex Safety Instructions (XA) |
Process Communication: |
MODBUS, FOUNDATION fieldbus H1, PROFIBUS PA, PROFIBUS DP, HART |
Approval: |
ATEX Zone 0, ATEX Zone 1 |
Filename: |
XA00100DA3_1418.pdf |