Product Code: 84A-, 84F-
Region/Country: Germany
Approval Agency: PTB
Approval Number: 7.251_06.02
Language: |
German |
Approval Number: |
7.251_06.02 |
Language: |
German |
Valid to: |
31.10.2016 |
Product Family: |
Promass 84 |
Product: |
84A-, 84F- |
Field of Activity: |
Flow |
Measuring Principle: |
Coriolis Mass Flow Measurement |
Approval Type: |
Metrology |
Approval Agency: |
PTB |
Region/Country: |
Germany |
|
|
Data size: |
1.24 MB |
File name: |
PTB 7.251_06.02_Ps8x_ZE004.pdf |
|