Promass 84
 
Product Code: 84A-, 84F-, 84O-, 84X-
Region/Country: Europe
Approval Agency: PTB
Approval Number: DE-08-MI002-PTB007
 

 
 
Language: English
Approval Number: DE-08-MI002-PTB007
Language: English
Valid to: 19.07.2028
Product Family: Promass 84
Product: 84A-, 84F-, 84O-, 84X-
Field of Activity: Flow
Measuring Principle: Coriolis Mass Flow Measurement
Approval Type: Metrology
Approval Agency: PTB
Region/Country: Europe

 
 
Download
 
Data size: 978.21 KB
File name: DE-08-MI002-PTB007_Ps8x_ZE006.pdf