Promag 10, Promag W, Promag P, Promag L, Promag 50, Promag 51, Promag 53, Promag 55
Product Code: O5P2B-, 5W5B-, 5P5B-, 5P3B-, 5W3B-, 5W4C-, 5L4C-, 5P1B-, 53P-, 53W-, 50P-, 50W-, 5P2B-, 55S-, 53L-, 50L-, 51W-, 5W4B-, 5L4B-, 5W8B-, O5P1B-, 5W8C-, 5L8B-, 10W-, 10P-, 10L-, 51P-
Region/Country: France
Approval Agency: ACS
Language: |
French |
Approval Number: |
19 ACC LY 068 |
Language: |
French |
Valid to: |
11.02.2025 |
Product Family: |
Promag 10, Promag W, Promag P, Promag L, Promag 50, Promag 51, Promag 53, Promag 55 |
Product: |
O5P2B-, 5W5B-, 5P5B-, 5P3B-, 5W3B-, 5W4C-, 5L4C-, 5P1B-, 53P-, 53W-, 50P-, 50W-, 5P2B-, 55S-, 53L-, 50L-, 51W-, 5W4B-, 5L4B-, 5W8B-, O5P1B-, 5W8C-, 5L8B-, 10W-, 10P-, 10L-, 51P- |
Field of Activity: |
Flow |
Measuring Principle: |
Electro-magnetic Flow Measurement |
Approval Type: |
Hygienic Equipment |
Approval Agency: |
ACS |
Region/Country: |
France |
|
|
Data size: |
264.18 KB |
File name: |
ACS_19ACCLY068_Pg_ZE00.pdf |
|