Promass 80, Promass 83, Promass 84
Product Code: 80A-, 83A-, 84A-
Region/Country: USA
Approval Agency: 3-A Sanitary Standards
Language: |
English |
Approval Number: |
3-A NO. 692 |
Language: |
English |
Valid to: |
31.12.2021 |
Product Family: |
Promass 80, Promass 83, Promass 84 |
Product: |
80A-, 83A-, 84A- |
Field of Activity: |
Flow |
Measuring Principle: |
Coriolis Mass Flow Measurement |
Approval Type: |
Hygienic Equipment |
Approval Agency: |
3-A Sanitary Standards |
Region/Country: |
USA |
|
|
Data size: |
99.53 KB |
File name: |
3A_692_ZE021.pdf |
|