Promag 10, Promag 23, Promag 50, Promag 53, Promag 55
Product Code: 10H-, 23H-, 50H-, 53H-, 55H-
Region/Country: USA
Approval Agency: 3-A Sanitary Standards
Language: |
English |
Approval Number: |
3-A NO. 692 |
Language: |
English |
Valid to: |
30.12.2018 |
Product Family: |
Promag 10, Promag 23, Promag 50, Promag 53, Promag 55 |
Product: |
10H-, 23H-, 50H-, 53H-, 55H- |
Field of Activity: |
Flow |
Measuring Principle: |
Electro-magnetic Flow Measurement |
Approval Type: |
Hygienic Equipment |
Approval Agency: |
3-A Sanitary Standards |
Region/Country: |
USA |
|
|
Data size: |
34.46 KB |
File name: |
3A-Authorization_692_ZE2018.pdf |
|