Product Code: 5BH-
Region/Country: USA
Approval Agency: 3-A Sanitary Standards
Language: |
English |
Approval Number: |
3-A NO. 692 |
Language: |
English |
Valid to: |
31.12.2019 |
Product Family: |
Dosimag |
Product: |
5BH- |
Field of Activity: |
Flow |
Measuring Principle: |
Electro-magnetic Flow Measurement |
Approval Type: |
Hygienic Equipment |
Approval Agency: |
3-A Sanitary Standards |
Region/Country: |
USA |
|
|
Data size: |
99.64 KB |
File name: |
3A-Authorization_692_ZE2019.pdf |
|