Promass 83, Promass 40, Promass 80, Promass 84
 
Product Code: 84X-, 83F-, 83E-, 83H-, 83I-, 83P-, 83S-, 83A-, 83O-, 83X-, 80F-, 80E-, 80H-, 80I-, 84F-, 80P-, 80S-, 80A-, 84A-, 84O-, 40E-
Region/Country: South Korea
Approval Agency: KTL
 

 
 
Language: English
Approval Number: 10-KB4BO-0071X
Language: English
Product Family: Promass 83, Promass 40, Promass 80, Promass 84
Product: 84X-, 83F-, 83E-, 83H-, 83I-, 83P-, 83S-, 83A-, 83O-, 83X-, 80F-, 80E-, 80H-, 80I-, 84F-, 80P-, 80S-, 80A-, 84A-, 84O-, 40E-
Field of Activity: Flow
Measuring Principle: Coriolis Mass Flow Measurement
Approval Type: Ex Equipment
Approval Agency: KTL
Region/Country: South Korea

 
 
Download
 
Data size: 86.67 KB
File name: KTL_10-KB4BO-0071X_Psyy_ZE000.pdf