Promag 50, Promag 53, Promag 51
Product Code: 50H-, 53P-, 53W-, 53H-, 50P-, 50W-, 51W-, 51P-
Region/Country: China
Approval Agency: NEPSI
Category: zone 1, zone 21
Protection: Ex d e [ia], Ex d e [ia Ga], Ex d e ia [ia Ga], Ex e ia, Ex tD A21
Language: |
English |
Approval Number: |
GYJ12.1047X |
Language: |
English |
Valid to: |
17.04.2017 |
Product Family: |
Promag 50, Promag 53, Promag 51 |
Product: |
50H-, 53P-, 53W-, 53H-, 50P-, 50W-, 51W-, 51P- |
Field of Activity: |
Flow |
Measuring Principle: |
Electro-magnetic Flow Measurement |
Approval Type: |
Ex Equipment |
Approval Agency: |
NEPSI |
Region/Country: |
China |
Category: |
zone 1, zone 21 |
Protection: |
Ex d e [ia], Ex d e [ia Ga], Ex d e ia [ia Ga], Ex e ia, Ex tD A21 |
|
|
Data size: |
5.99 MB |
File name: |
NEPSI_GYJ12-1047X_Pg5x_ZE002.pdf |
|
Documentation Type: |
Ex Safety Instructions (XA) |
Process Communication: |
|
Approval: |
|
Filename: |
XA00125DEN_1517.pdf |
Documentation Type: |
Ex Safety Instructions (XA) |
Process Communication: |
|
Approval: |
|
Filename: |
XA00126DEN_1517.pdf |