Promag 50, Promag 53, Promag 51, Promag 55
 
Product Code: 55W-, 53P-, 53W-, 53H-, 50P-, 50W-, 50H-, 55S-, 55H-, 53L-, 50L-, 50D-, 53E-, 51W-, 51P-, 50E-, 55P-, 55L-, 55E-, 55D-, 53S-, 53D-, 51S-, 51L-, 51H-, 51E-, 51D-, 50S-
Region/Country: USA
Approval Agency: FM
Protection: DIP, NI/ANI
 

 
 
Language: English
Approval Number: FM3002554
Language: English
Product Family: Promag 50, Promag 53, Promag 51, Promag 55
Product: 55W-, 53P-, 53W-, 53H-, 50P-, 50W-, 50H-, 55S-, 55H-, 53L-, 50L-, 50D-, 53E-, 51W-, 51P-, 50E-, 55P-, 55L-, 55E-, 55D-, 53S-, 53D-, 51S-, 51L-, 51H-, 51E-, 51D-, 50S-
Field of Activity: Flow
Measuring Principle: Electro-magnetic Flow Measurement
Approval Type: Ex Equipment
Approval Agency: FM
Region/Country: USA
Protection: DIP, NI/ANI

 
 
Download
 
Data size: 4.25 MB
File name: FM3002554_Pg5x_ZE026_FES0024K.pdf