Promag 50, Promag 53, Promag 51
Product Code: 53W-, 53P-, 53H-, 50P-, 50W-, 50H-, 53L-, 50L-, 53E-, 51W-, 51P-, 50E-, 51L-, 51H-, 51E-
Region/Country: USA
Approval Agency: FM
Protection: XP/IS/DIP
Language: |
English |
Approval Number: |
FM3002554 |
Language: |
English |
Product Family: |
Promag 50, Promag 53, Promag 51 |
Product: |
53W-, 53P-, 53H-, 50P-, 50W-, 50H-, 53L-, 50L-, 53E-, 51W-, 51P-, 50E-, 51L-, 51H-, 51E- |
Field of Activity: |
Flow |
Measuring Principle: |
Electro-magnetic Flow Measurement |
Approval Type: |
Ex Equipment |
Approval Agency: |
FM |
Region/Country: |
USA |
Protection: |
XP/IS/DIP |
|
|
Data size: |
4.23 MB |
File name: |
FM3002554_Pg5x_ZE026_FES0023H.pdf |
|
Documentation Type: |
Ex Safety Instructions (XA) |
Process Communication: |
Analog, HART |
Approval: |
CSA, FM |
Filename: |
XA028DEN.pdf |
Documentation Type: |
Ex Safety Instructions (XA) |
Process Communication: |
Analog |
Approval: |
|
Filename: |
xa030den.pdf |
Documentation Type: |
Ex Safety Instructions (XA) |
Process Communication: |
FOUNDATION fieldbus H1 |
Approval: |
|
Filename: |
xa034den.pdf |
Documentation Type: |
Ex Safety Instructions (XA) |
Process Communication: |
PROFIBUS PA |
Approval: |
|
Filename: |
xa040den.pdf |