Promag 50, Promag 51, Promag 53, Promag 55
 
Product Code: 55S-, 53P-, 53W-, 50P-, 50W-, 50H-, 53H-, 53L-, 55H-, 50L-, 53E-, 50D-, 50E-, 51W-, 51P-
Region/Country: Canada, USA
Approval Agency: CSA
Protection: IS
 

 
 
Language: English
Approval Number: CSA1111289
Language: English
Product Family: Promag 50, Promag 51, Promag 53, Promag 55
Product: 55S-, 53P-, 53W-, 50P-, 50W-, 50H-, 53H-, 53L-, 55H-, 50L-, 53E-, 50D-, 50E-, 51W-, 51P-
Field of Activity: Flow
Measuring Principle: Electro-magnetic Flow Measurement
Approval Type: Ex Equipment
Approval Agency: CSA
Region/Country: Canada, USA
Protection: IS

 
 
Download
 
Data size: 582.77 KB
File name: CSA1111289_Pg5x_FES0041H_ZE022.pdf