Accessories: RTD insert, Accessories: TC insert, Process RTD Direct
contact, Process RTD General purpose, Process RTD Heavy duty, Process
RTD Hygienic, Process TC Direct contact, Process TC direct in contact
Product Code: TR12-, TR13-, TR15-, TR24-, TR45-, TR47-, TR61-, TR62-, TR63-, TR65-, TR66-, TR88-, TS111-, TSC310-, TST310-, TR11-, TC10-, TC12-, TC13-, TC15-, TC61-, TC62-, TC63-, TC65-, TC66-, TC88-, TEC420-, TM411-, TPC100-, TPR100-, TR10-
Region/Country: India
Approval Agency: CC(O)E
Protection: Ex ia IlC T1...T6 Ga
Language: |
English |
Approval Number: |
P327532/1 |
Language: |
English |
Valid to: |
24.11.2018 |
Product Family: |
Accessories: RTD insert, Accessories: TC insert, Process RTD Direct contact, Process RTD General purpose, Process RTD Heavy duty, Process RTD Hygienic, Process TC Direct contact, Process TC direct in contact |
Product: |
TR12-, TR13-, TR15-, TR24-, TR45-, TR47-, TR61-, TR62-, TR63-, TR65-, TR66-, TR88-, TS111-, TSC310-, TST310-, TR11-, TC10-, TC12-, TC13-, TC15-, TC61-, TC62-, TC63-, TC65-, TC66-, TC88-, TEC420-, TM411-, TPC100-, TPR100-, TR10- |
Field of Activity: |
Temperature |
Measuring Principle: |
Thermocouples, RTD Thermometers |
Approval Type: |
Ex Equipment |
Approval Agency: |
CC(O)E |
Region/Country: |
India |
Protection: |
Ex ia IlC T1...T6 Ga |
|
|
Data size: |
1.57 MB |
File name: |
P327532-1 TXXxxx.pdf |
|
Documentation Type: |
Ex Safety Instructions (XA) |
Process Communication: |
|
Approval: |
ATEX |
Filename: |
XA00072ra3_1312.pdf |
Documentation Type: |
Ex Safety Instructions (XA) |
Process Communication: |
|
Approval: |
ATEX |
Filename: |
XA00100ra3_1412.pdf |
Documentation Type: |
Ex Safety Instructions (XA) |
Process Communication: |
|
Approval: |
ATEX |
Filename: |
XA01024ta3_0112.pdf |