Promass 84, Promass F, Promass O, Promass Q, Promass X
Product Code: 8X5B-, 8X3B-, 8Q5B-, 8Q3B-, 8O5B-, 8O3B-, 8F5B-, 8F3B-, 84X-, 84O-, 84F-, 84A-
Region/Country: Europe
Approval Agency: NMi Certin
Approval Number: TC7149
Language: |
English |
Approval Number: |
TC7149 |
Language: |
English |
Product Family: |
Promass 84, Promass F, Promass O, Promass Q, Promass X |
Product: |
8X5B-, 8X3B-, 8Q5B-, 8Q3B-, 8O5B-, 8O3B-, 8F5B-, 8F3B-, 84X-, 84O-, 84F-, 84A- |
Field of Activity: |
Flow |
Measuring Principle: |
Coriolis Mass Flow Measurement |
Approval Type: |
Metrology |
Approval Agency: |
NMi Certin |
Region/Country: |
Europe |
|
|
Data size: |
5.64 MB |
File name: |
TC7149_Pmass300-500_ZE014.pdf |
|