Product Code: FTL825-
Region/Country: Canada, USA
Approval Agency: CSA
Category: [I//ZONE 2]
Protection: [Ex ic Gc] IIC, [Ex ia Ga] IIC, [AEx ic Gc] IIC, [AEx ia Ga] IIC, ANI, AIS
Language: |
English |
Approval Number: |
70006718 |
Language: |
English |
Product Family: |
Liquiphant, Nivotester |
Product: |
FTL825- |
Field of Activity: |
Level |
Measuring Principle: |
Vibronic Limits Switches, Liquides |
Approval Type: |
Ex Equipment |
Approval Agency: |
CSA |
Region/Country: |
Canada, USA |
Category: |
[I//ZONE 2] |
Protection: |
[Ex ic Gc] IIC, [Ex ia Ga] IIC, [AEx ic Gc] IIC, [AEx ia Ga] IIC, ANI, AIS |
Standard: |
ANSI/ISA-60079-0:2013, ANSI/ISA-60079-11:2013, ANSI/ISA-60079-15:2012, ANSI/ISA-61010-1:2012, CAN/CSA-C22.2-No.0-M91:R2001, CAN/CSA-C22.2-No.213-M87:2008, CAN/CSA-C22.2-No.60079-11:2014, CAN/CSA-C22.2-No.60079-15:2012, CAN/CSA-C22.2-No.61010-1:2012, FM3611:2004, UL913:2013 |
|
|
Data size: |
100.85 KB |
File name: |
CSA70006718_70006718_CofC_2014_08_07.pdf |
|
Documentation Type: |
Ex Safety Instructions (XA) |
Process Communication: |
|
Approval: |
CSA |
Filename: |
XA00647FEN_0112.pdf |