Product Code: FTM50-, FTM51-, FTM52-
Region/Country: International (IECEx)
Approval Agency: DEKRA
Protection: Ex ta/tb IIIC T090°C Da/Db, Ex ta IIIC T080°C, T500=130°C Da, Ex d IIC T6...T2 Gb, Ex d e IIC T6...T2 Ga/Gb, Ex d e IIC T6...T2 Gb, Ex d IIC T6...T2 Ga/Gb
Language: |
English |
Approval Number: |
IECEX DEK 13.0088X |
Language: |
English |
Product Family: |
Soliphant M |
Product: |
FTM50-, FTM51-, FTM52- |
Field of Activity: |
Level |
Measuring Principle: |
Vibronic Limits Switches, Bulk Solids |
Approval Type: |
Ex Equipment |
Approval Agency: |
DEKRA |
Region/Country: |
International (IECEx) |
Protection: |
Ex ta/tb IIIC T090°C Da/Db, Ex ta IIIC T080°C, T500=130°C Da, Ex d IIC T6...T2 Gb, Ex d e IIC T6...T2 Ga/Gb, Ex d e IIC T6...T2 Gb, Ex d IIC T6...T2 Ga/Gb |
|
|
Data size: |
192.07 KB |
File name: |
IECEx_DEK_13_0088X_IssueNo0_2014_03_25.pdf |
|
Documentation Type: |
Ex Safety Instructions (XA) |
Process Communication: |
|
Approval: |
|
Filename: |
XA00633FEN_0112.pdf |