CNGmass, Promass 83, Cubemass, Promass 40, Promass 80, Promass 84
Product Code: 8FF-, 83F-, 83E-, 83S-, 83I-, 83P-, 83H-, 83A-, 83X-, 83O-, 80F-, 80E-, 80S-, 80P-, 80I-, 80H-, 84F-, 8DF-, 8CN-, 8CM-, 84X-, 84O-, 84A-, 80A-, 40E-
Region/Country: South Africa
Approval Agency: MTEx
Protection: Ex db eb ia, Ex db eb, Ex db
Language: |
English |
Approval Number: |
MTEX-S/20.0366X |
Language: |
English |
Valid to: |
13.11.2023 |
Product Family: |
CNGmass, Promass 83, Cubemass, Promass 40, Promass 80, Promass 84 |
Product: |
8FF-, 83F-, 83E-, 83S-, 83I-, 83P-, 83H-, 83A-, 83X-, 83O-, 80F-, 80E-, 80S-, 80P-, 80I-, 80H-, 84F-, 8DF-, 8CN-, 8CM-, 84X-, 84O-, 84A-, 80A-, 40E- |
Field of Activity: |
Flow |
Measuring Principle: |
Coriolis Mass Flow Measurement |
Approval Type: |
Ex Equipment |
Approval Agency: |
MTEx |
Region/Country: |
South Africa |
Protection: |
Ex db eb ia, Ex db eb, Ex db |
|
|
Data size: |
789.56 KB |
File name: |
MTEx-S-20.0366_Ps8x_ZE000.pdf |
|