Promass 83, CNGmass, Cubemass, Promass 40, Promass 80, Promass 84
Product Code: 83F-, 83E-, 83S-, 83I-, 83A-, 83P-, 83H-, 80F-, 80E-, 80S-, 80P-, 80I-, 80A-, 80H-, 83X-, 83O-, 40E-, 84F-, 8FF-, 8DF-, 8CN-, 8CM-, 84X-, 84O-, 84A-
Region/Country: South Africa
Approval Agency: SABS
Category: zone 21, zone 1, zone 0,1
Protection: Ex ia tb, Ex tb [ia Da], Ex d e [ia Ga], Ex d [ia Ga], Ex tb, Ex ia, Ex d e [ia], Ex d [ia]
Language: |
English |
Approval Number: |
S-XPL/08252X |
Language: |
English |
Valid to: |
11.12.2020 |
Product Family: |
Promass 83, CNGmass, Cubemass, Promass 40, Promass 80, Promass 84 |
Product: |
83F-, 83E-, 83S-, 83I-, 83A-, 83P-, 83H-, 80F-, 80E-, 80S-, 80P-, 80I-, 80A-, 80H-, 83X-, 83O-, 40E-, 84F-, 8FF-, 8DF-, 8CN-, 8CM-, 84X-, 84O-, 84A- |
Field of Activity: |
Flow |
Measuring Principle: |
Coriolis Mass Flow Measurement |
Approval Type: |
Ex Equipment |
Approval Agency: |
SABS |
Region/Country: |
South Africa |
Category: |
zone 21, zone 1, zone 0,1 |
Protection: |
Ex ia tb, Ex tb [ia Da], Ex d e [ia Ga], Ex d [ia Ga], Ex tb, Ex ia, Ex d e [ia], Ex d [ia] |
|
|
Data size: |
174.87 KB |
File name: |
S-XPL08252X_Ps8x_ZE010.pdf |
|