Promag 50, Promag 53, Promag 51
Product Code: 50H-, 53P-, 53W-, 53H-, 50P-, 50W-, 51W-, 51P-
Region/Country: Brazil
Approval Agency: TÜV
Category: zone 1, zone 21
Protection: Ex e [ia], Ex tb, Ex d e [ia Ga]
Language: |
Portuguese |
Approval Number: |
TÜV13.1535X |
Language: |
Portuguese |
Valid to: |
25.06.2019 |
Product Family: |
Promag 50, Promag 53, Promag 51 |
Product: |
50H-, 53P-, 53W-, 53H-, 50P-, 50W-, 51W-, 51P- |
Field of Activity: |
Flow |
Measuring Principle: |
Electro-magnetic Flow Measurement |
Approval Type: |
Ex Equipment |
Approval Agency: |
TÜV |
Region/Country: |
Brazil |
Category: |
zone 1, zone 21 |
Protection: |
Ex e [ia], Ex tb, Ex d e [ia Ga] |
|
|
Data size: |
6.59 MB |
File name: |
TUV 13.1535X_Pg5x_ZE002.pdf |
|