CNGmass, Promass 83, Promass 80, Promass 84, Cubemass, Promass 40
 
Product Code: 83F-, 83E-, 83H-, 83I-, 83P-, 83M-, 83S-, 83A-, 83O-, 83X-, 80F-, 80E-, 80H-, 80I-, 80M-, 84F-, 80P-, 80S-, 80A-, 84M-, 84A-, 84O-, 40E-, 8DF-, 8CN-, 84X-
Region/Country: Brazil
Approval Agency: TÜV
Category: zone 1, zone 0, zone 21
Protection: Ex d e [ia], Ex d [ia], Ex ia, Ex tb, Ex d [ia Ga], Ex d e [ia Ga], Ex tb [ia Da], Ex ia tb
 

 
 
Language: Portuguese
Approval Number: TÜV13.1536X
Language: Portuguese
Valid to: 25.06.2019
Product Family: CNGmass, Promass 83, Promass 80, Promass 84, Cubemass, Promass 40
Product: 83F-, 83E-, 83H-, 83I-, 83P-, 83M-, 83S-, 83A-, 83O-, 83X-, 80F-, 80E-, 80H-, 80I-, 80M-, 84F-, 80P-, 80S-, 80A-, 84M-, 84A-, 84O-, 40E-, 8DF-, 8CN-, 84X-
Field of Activity: Flow
Measuring Principle: Coriolis Mass Flow Measurement
Approval Type: Ex Equipment
Approval Agency: TÜV
Region/Country: Brazil
Category: zone 1, zone 0, zone 21
Protection: Ex d e [ia], Ex d [ia], Ex ia, Ex tb, Ex d [ia Ga], Ex d e [ia Ga], Ex tb [ia Da], Ex ia tb

 
 
Download
 
Data size: 8.52 MB
File name: TUV 13.1536X_Ps8x_ZE002.pdf