Promag 10, Promag 23, Promag 50, Promag 51, Promag 53, Promag 55, Promag
D, Promag L, Promag W
Product Code: 5W8B-, 5W4-, 5L8B-, 5L4-, 5D4-, 55S-, 53W-, 53P-, 53H-, 51W-, 51P-, 50W-, 50P-, 50L-, 50H-, 50D-, 23P-, 23H-, 10L-, 10H-, 10D-, 10W-, 10P-, 55H-
Region/Country: Uzbekistan
Approval Agency: UZS
Approval Number: 02.4808
Language: |
Russian |
Approval Number: |
02.4808 |
Language: |
Russian |
Valid to: |
16.10.2018 |
Product Family: |
Promag W, Promag L, Promag D, Promag 55, Promag 53, Promag 51, Promag 50, Promag 23, Promag 10 |
Product: |
5W8B-, 5W4-, 5L8B-, 5L4-, 5D4-, 55S-, 53W-, 53P-, 53H-, 51W-, 51P-, 50W-, 50P-, 50L-, 50H-, 50D-, 23P-, 23H-, 10L-, 10H-, 10D-, 10W-, 10P-, 55H- |
Field of Activity: |
Flow |
Measuring Principle: |
Electro-magnetic Flow Measurement |
Approval Type: |
Metrology |
Approval Agency: |
UZS |
Region/Country: |
Uzbekistan |
|
|
Data size: |
504.57 KB |
File name: |
02.4808_Pg_ZE000.pdf |
|