Promass 80, Promass 83, Promass 84, Promass E, Promass F, Promass I,
Promass P, Promass S
Product Code: 83S-, 83X-, 84A-, 84F-, 84O-, 84X-, 8E1B-, 8E2B-, 8F1B-, 8I1B-, 8P1B-, 8S1B-, 83P-, 80A-, 80E-, 80F-, 80H-, 80I-, 80P-, 83A-, 83E-, 83F-, 83H-, 83I-, 83O-
Region/Country: Uzbekistan
Approval Agency: UZS
Approval Number: 02.4802
Language: |
Russian |
Approval Number: |
02.4802 |
Language: |
Russian |
Valid to: |
16.10.2018 |
Product Family: |
Promass 80, Promass 83, Promass 84, Promass E, Promass F, Promass I, Promass P, Promass S |
Product: |
83S-, 83X-, 84A-, 84F-, 84O-, 84X-, 8E1B-, 8E2B-, 8F1B-, 8I1B-, 8P1B-, 8S1B-, 83P-, 80A-, 80E-, 80F-, 80H-, 80I-, 80P-, 83A-, 83E-, 83F-, 83H-, 83I-, 83O- |
Field of Activity: |
Flow |
Measuring Principle: |
Coriolis Mass Flow Measurement |
Approval Type: |
Metrology |
Approval Agency: |
UZS |
Region/Country: |
Uzbekistan |
|
|
Data size: |
501.2 KB |
File name: |
UZS02.4802_Ps_ZE000.pdf |
|