Product Code: 72F-, 72W-, 73F-, 73W-
Region/Country: Uzbekistan
Approval Agency: UZS
Approval Number: 02.4807
Language: |
Russian |
Approval Number: |
02.4807 |
Language: |
Russian |
Valid to: |
16.10.2018 |
Product Family: |
Prowirl 72, Prowirl 73 |
Product: |
72F-, 72W-, 73F-, 73W- |
Field of Activity: |
Flow |
Measuring Principle: |
Vortex Flow Measurement |
Approval Type: |
Metrology |
Approval Agency: |
UZS |
Region/Country: |
Uzbekistan |
|
|
Data size: |
485.39 KB |
File name: |
UZS02.4807_Pw7x_ZE000.pdf |
|