PROSONIC FLOW B, Prosonic Flow 91, Prosonic Flow 92, Prosonic Flow 93
Product Code: 9B2B-, 93W-, 93TA1-, 93P-, 93C-, 92F-, 91W-
Region/Country: Uzbekistan
Approval Agency: UZS
Approval Number: 02.4801
Language: |
Russian |
Approval Number: |
02.4801 |
Language: |
Russian |
Valid to: |
16.10.2018 |
Product Family: |
Prosonic Flow B, Prosonic Flow 91, Prosonic Flow 92, Prosonic Flow 93 |
Product: |
9B2B-, 93W-, 93TA1-, 93P-, 93C-, 92F-, 91W- |
Field of Activity: |
Flow |
Measuring Principle: |
Ultrasonic Flow Measurement |
Approval Type: |
Metrology |
Approval Agency: |
UZS |
Region/Country: |
Uzbekistan |
|
|
Data size: |
508.08 KB |
File name: |
UZS02.4801_Pc_ZE000.pdf |
|