ACCESSORIES: ELECTRONICS, DIN Rail Transmitter, head transmitters, Process TC Direct contact, Process TC direct in contact, Process TC General purpose, Process TC Heavy duty
Product Code: TSC310-, TMT162C-, TMT142C-, TEC420-, TC88-, TC66-, TC65-, TC63-, TC62-, TC61-, TC15-, TC13-, TC12-, TC10-, TAF16-, TAF12T-, TAF12S-, TAF12D-, TAF11-, TMT122-, TMT128-, TMT121-, TMT112-, TMT180-, TMT80-, TMT82-, TMT84-, TMT85-, TMT111-
Region/Country: Belarus
Approval Agency: BELGIM
Approval Number: 8860
Language: |
Russian |
Approval Number: |
8860 |
Language: |
Russian |
Valid to: |
26.12.2018 |
Product Family: |
ACCESSORIES: ELECTRONICS, DIN Rail Transmitter, head transmitters, Process TC Direct contact, Process TC direct in contact, Process TC General purpose, Process TC Heavy duty |
Product: |
TSC310-, TMT162C-, TMT142C-, TEC420-, TC88-, TC66-, TC65-, TC63-, TC62-, TC61-, TC15-, TC13-, TC12-, TC10-, TAF16-, TAF12T-, TAF12S-, TAF12D-, TAF11-, TMT122-, TMT128-, TMT121-, TMT112-, TMT180-, TMT80-, TMT82-, TMT84-, TMT85-, TMT111- |
Field of Activity: |
Temperature |
Measuring Principle: |
Thermocouples, Transmitter |
Approval Type: |
Metrology |
Approval Agency: |
BELGIM |
Region/Country: |
Belarus |
|
|
Data size: |
1.38 MB |
File name: |
BY_GOSS_RB0310529713.pdf |
|