DIN Rail Transmitter, head transmitters, Low cost RTD General purpose, Process RTD Direct contact, Process RTD General purpose, Process RTD Heavy duty, RTD-thermometer
Product Code: TST90-, TST487-, TST434-, TST414-, TST410-, TST40N-, TST310-, TST187-, TR88-, TR66-, TR65-, TR63-, TR62-, TR61-, TR25-, TR24-, TR15-, TR13-, TR12-, TR11-, TR10-, TMT162R-, TMT142R-, TMT82-, TMT84-, TMT111-, TMT85-, TMT127-, TMT122-, TMT121-, TMT112-, TMT180-, TMT181-, TMT182-, TMT187-, TMT80-
Region/Country: Belarus
Approval Agency: BELGIM
Approval Number: 8859
Language: |
Russian |
Approval Number: |
8859 |
Language: |
Russian |
Valid to: |
26.12.2018 |
Product Family: |
DIN Rail Transmitter, head transmitters, Low cost RTD General purpose, Process RTD Direct contact, Process RTD General purpose, Process RTD Heavy duty, RTD-thermometer |
Product: |
TST90-, TST487-, TST434-, TST414-, TST410-, TST40N-, TST310-, TST187-, TR88-, TR66-, TR65-, TR63-, TR62-, TR61-, TR25-, TR24-, TR15-, TR13-, TR12-, TR11-, TR10-, TMT162R-, TMT142R-, TMT82-, TMT84-, TMT111-, TMT85-, TMT127-, TMT122-, TMT121-, TMT112-, TMT180-, TMT181-, TMT182-, TMT187-, TMT80- |
Field of Activity: |
Temperature |
Measuring Principle: |
RTD Thermometers, Transmitter |
Approval Type: |
Metrology |
Approval Agency: |
BELGIM |
Region/Country: |
Belarus |
|
|
Data size: |
1.34 MB |
File name: |
BY_GOSS_RB0310529613.pdf |
|