Product Code: FMR50-, FMR52-, FMR54-, FMR57-, FMR51-, FMR56-, FMR53-
Region/Country: International
Approval Agency: Fieldbus Foundation
Software Version: DEVICE REV. 01, DD-ITK 6.00
Language: |
English |
Approval Number: |
IT085300 |
Language: |
English |
Product Family: |
Micropilot |
Product: |
FMR50-, FMR52-, FMR54-, FMR57-, FMR51-, FMR56-, FMR53- |
Field of Activity: |
Level |
Measuring Principle: |
Microwave Level Measurement |
Approval Type: |
Fieldbus Conformance |
Approval Agency: |
Fieldbus Foundation |
Region/Country: |
International |
|
|
Data size: |
301.31 KB |
File name: |
ITK_Certificate_FMR5x_Rev_01.pdf |
|