Product Code: FMD76-, FMD78-, PMD75-, FMD77-, PMD70-
Region/Country: International
Approval Agency: Fieldbus Foundation
Software Version: DEVICE REV. 07, DD-ITK 6.10
Process Communication: 040
Language: |
English |
Approval Number: |
IT090700 |
Language: |
English |
Product Family: |
Deltabar S |
Product: |
FMD76-, FMD78-, PMD75-, FMD77-, PMD70- |
Field of Activity: |
Pressure |
Measuring Principle: |
Differential Pressure Transmitter |
Approval Type: |
Fieldbus Conformance |
Approval Agency: |
Fieldbus Foundation |
Region/Country: |
International |
|
|
Data size: |
44.55 KB |
File name: |
IT090700_Deltabar_S.pdf |
|