ACCESSORIES: RTD INSERT, ACCESSORIES: TC INSERT, ACCESSORIES: T_INSERTS, Process RTD Direct contact, Process RTD General purpose, Process RTD Heavy duty, Process RTD Hygienic, Process TC Direct contact, Process TC direct in contact
Product Code: TR11-, TR12-, TR13-, TR15-, TR24-, TR61-, TR62-, TR63-, TR65-, TR66-, TR88-, TS111-, TS211-, TSC310-, TST310-, TR10-, TC10-, TC12-, TC13-, TC15-, TC61-, TC62-, TC63-, TC65-, TC66-, TC88-, TM111-, TM131-, TM411-, TPC100-, TPR100-
Region/Country: China
Approval Agency: NEPSI
Protection: Ex nA IIC T6...T1 Gc
Language: |
English |
Approval Number: |
GYJ18.1353X |
Language: |
English |
Valid to: |
26.07.2023 |
Product Family: |
ACCESSORIES: RTD INSERT, ACCESSORIES: TC INSERT, ACCESSORIES: T_INSERTS, Process RTD Direct contact, Process RTD General purpose, Process RTD Heavy duty, Process RTD Hygienic, Process TC Direct contact, Process TC direct in contact |
Product: |
TR11-, TR12-, TR13-, TR15-, TR24-, TR61-, TR62-, TR63-, TR65-, TR66-, TR88-, TS111-, TS211-, TSC310-, TST310-, TR10-, TC10-, TC12-, TC13-, TC15-, TC61-, TC62-, TC63-, TC65-, TC66-, TC88-, TM111-, TM131-, TM411-, TPC100-, TPR100- |
Field of Activity: |
Temperature |
Measuring Principle: |
Thermocouples, RTD Thermometers |
Approval Type: |
Ex Equipment |
Approval Agency: |
NEPSI |
Region/Country: |
China |
Protection: |
Ex nA IIC T6...T1 Gc |
|
|
Data size: |
2.34 MB |
File name: |
GYJ18.1353X_Iss.2.pdf |
|
Documentation Type: |
Ex Safety Instructions (XA) |
Process Communication: |
|
Approval: |
ATEX |
Filename: |
XA00044REN_2023-00.pdf |