Prosonic S, Nivector, Micropilot, LIQUITREND, Liquipoint, Liquiphant M, Liquiphant, Liquicap M, Levelflex, Deltapilot S, Deltapilot M, Deltabar S, Deltabar, Ceraphant, Cerabar T, Cerabar S, Cerabar M, Cerabar
Product Code: QMW43-, PTP33B-, PMP75-, PMP55-, PMP51-, PMP23-, PMC71-, PMC51-, FTW33-, FTW23-, FTL51H-, FTL50H-, FTL33-, FTI51-, FTI26-, FMR62-, FMR52-, FMP53-, FMP52-, FMI51-, FMD78-, FMD72-, FMD71-, FMB70-, FMB50-, FDU91F-
Region/Country: USA
Approval Agency: 3-A Sanitary Standards
Language: |
English |
Approval Number: |
459 |
Language: |
English |
Valid to: |
31.12.2021 |
Product Family: |
Prosonic S, Nivector, Micropilot, LIQUITREND, Liquipoint, Liquiphant M, Liquiphant, Liquicap M, Levelflex, Deltapilot S, Deltapilot M, Deltabar S, Deltabar, Ceraphant, Cerabar T, Cerabar S, Cerabar M, Cerabar |
Product: |
QMW43-, PTP33B-, PMP75-, PMP55-, PMP51-, PMP23-, PMC71-, PMC51-, FTW33-, FTW23-, FTL51H-, FTL50H-, FTL33-, FTI51-, FTI26-, FMR62-, FMR52-, FMP53-, FMP52-, FMI51-, FMD78-, FMD72-, FMD71-, FMB70-, FMB50-, FDU91F- |
Field of Activity: |
Level, Pressure, Flow |
Measuring Principle: |
, Hydrostatic Pressure Measurement, Process Pressure, Differential Pressure Transmitter, Process Pressure, Switches, Vibronic Limits Switches, Liquides, Microwave Level Measurement, Ultrasonic Level Measurement, Run Time Measurement (TDR), Hydrostatic Level Measurement, Conductivity Level Measurement, Capacitive Level Measurement |
Approval Type: |
Hygienic Equipment |
Approval Agency: |
3-A Sanitary Standards |
Region/Country: |
USA |
|
|
Data size: |
310.1 KB |
File name: |
3-A Cert 459_74-07_2021-09.pdf |
|