Promag 50, Promag 51, Promag 53
Product Code: 50H-, 53P-, 53W-, 50P-, 50W-, 53H-, 51W-, 51H-, 51P-
Region/Country: International (IECEx)
Approval Agency: DEKRA EXAM
Protection: Ex db eb, Ex tb
Language: |
English |
Approval Number: |
IECEXBVS07.0011X |
Language: |
English |
Product Family: |
Promag 50, Promag 51, Promag 53 |
Product: |
50H-, 53P-, 53W-, 50P-, 50W-, 53H-, 51W-, 51H-, 51P- |
Field of Activity: |
Flow |
Measuring Principle: |
Electro-magnetic Flow Measurement |
Approval Type: |
Ex Equipment |
Approval Agency: |
DEKRA EXAM |
Region/Country: |
International (IECEx) |
Protection: |
Ex db eb, Ex tb |
|
|
Data size: |
2.86 MB |
File name: |
IECExBVS07.0011X_Pg5x_ZE007.pdf |
|
Documentation Type: |
Ex Safety Instructions (XA) |
Process Communication: |
HART, PROFIBUS PA, Analog, PROFIBUS DP |
Approval: |
ATEX, TIIS, ATEX Zone 1, ATEX Zone 2 |
Filename: |
XA00103DA3_1418.pdf |
Documentation Type: |
Ex Safety Instructions (XA) |
Process Communication: |
MODBUS, FOUNDATION fieldbus H1, PROFIBUS PA, Analog, PROFIBUS DP, HART |
Approval: |
ATEX, TIIS, ATEX Zone 1 |
Filename: |
XA00106DA3_1418.pdf |