TopHit, TopClean S, TopCal S, ConduMax W, InduMax P, Single electrode, Sensor, ConduMax H, CeraGel, OrbiSint, OrbiPore, CeraLiquid, Mycom S
Product Code: SPC441D-, CPS91-, CPS71-, CPS64-, CPS491D-, CPS471D-, CPS42-, CPS41D-, CPS41-, CPS13-, CPS12-, CPS11-, CPM153-, CPC310-, CPC30-, CLS50D-, CLS50-, CLS21D-, CLS21-, CLS16D-, CLS16-, CLS15D-, CLS15-, CLS13-, CLS12-, CLM153-
Region/Country: Russia
Approval Agency: EAC
Language: |
Russian |
Approval Number: |
RU C-DE.FB05.B.00172 |
Language: |
Russian |
Valid to: |
03.10.2018 |
Product Family: |
TopHit, TopClean S, TopCal S, ConduMax W, InduMax P, Single electrode, Sensor, ConduMax H, CeraGel, OrbiSint, OrbiPore, CeraLiquid, Mycom S |
Product: |
SPC441D-, CPS91-, CPS71-, CPS64-, CPS491D-, CPS471D-, CPS42-, CPS41D-, CPS41-, CPS13-, CPS12-, CPS11-, CPM153-, CPC310-, CPC30-, CLS50D-, CLS50-, CLS21D-, CLS21-, CLS16D-, CLS16-, CLS15D-, CLS15-, CLS13-, CLS12-, CLM153- |
Field of Activity: |
Analytics |
Measuring Principle: |
pH/redox measurement, Conductivity Measurement |
Approval Type: |
Ex Equipment |
Approval Agency: |
EAC |
Region/Country: |
Russia |
|
|
Data size: |
757.41 KB |
File name: |
RU C-DE.GB05.B.00172.pdf |
|