Product Code: 73F-, 73W-
Region/Country: International
Approval Agency: Fieldbus Foundation
Software Version: DEVICE REV. 01, DD-ITK 4.6
Process Communication: 040
Language: |
English |
Approval Number: |
IT029700 |
Language: |
English |
Product Family: |
Prowirl 73 |
Product: |
73F-, 73W- |
Field of Activity: |
Flow |
Measuring Principle: |
Vortex Flow Measurement |
Approval Type: |
Fieldbus Conformance |
Approval Agency: |
Fieldbus Foundation |
Region/Country: |
International |
|
|
Data size: |
3.48 MB |
File name: |
IT029700.pdf |
|