Product Code: 72F-, 72W-
Region/Country: International
Approval Agency: Fieldbus Foundation
Software Version: DEVICE REV. 01, DD-ITK 4.6
Process Communication: 040
Language: |
English |
Approval Number: |
IT029701 |
Language: |
English |
Product Family: |
Prowirl 72 |
Product: |
72F-, 72W- |
Field of Activity: |
Flow |
Measuring Principle: |
Vortex Flow Measurement |
Approval Type: |
Fieldbus Conformance |
Approval Agency: |
Fieldbus Foundation |
Region/Country: |
International |
|
|
Data size: |
3.42 MB |
File name: |
IT029701.pdf |
|