Accessories: RTD insert, Accessories: TC insert, Process RTD Direct
contact, Process RTD General purpose, Process RTD Heavy duty, Process
RTD Hygienic, Process TC Direct contact, Process TC direct in contact
Product Code: TR12-, TR13-, TR15-, TR24-, TR45-, TR47-, TR61-, TR62-, TR63-, TR65-, TR66-, TR88-, TS111-, TSC310-, TST310-, TR11-, TR10-, TPR100-, TPC100-, TM411-, TEC420-, TC88-, TC66-, TC65-, TC63-, TC62-, TC61-, TC15-, TC13-, TC12-, TC10-
Region/Country: International (IECEx)
Approval Agency: DEKRA, IECEx
Protection: Ex ia IIC T6 ... T1 Ga, Ex ia IIC T6 ... T1 Ga/Gb, Ex ia IIIC Txxx°C Da, Ex ia IIIC Txxx°C Da/Db
Language: |
English |
Approval Number: |
IECEX DEK 12.0049X |
Language: |
English |
Product Family: |
Accessories: RTD insert, Accessories: TC insert, Process RTD Direct contact, Process RTD General purpose, Process RTD Heavy duty, Process RTD Hygienic, Process TC Direct contact, Process TC direct in contact |
Product: |
TR12-, TR13-, TR15-, TR24-, TR45-, TR47-, TR61-, TR62-, TR63-, TR65-, TR66-, TR88-, TS111-, TSC310-, TST310-, TR11-, TR10-, TPR100-, TPC100-, TM411-, TEC420-, TC88-, TC66-, TC65-, TC63-, TC62-, TC61-, TC15-, TC13-, TC12-, TC10- |
Field of Activity: |
Temperature |
Measuring Principle: |
Thermocouples, RTD Thermometers |
Approval Type: |
Ex Equipment |
Approval Agency: |
DEKRA, IECEx |
Region/Country: |
International (IECEx) |
Protection: |
Ex ia IIC T6 ... T1 Ga, Ex ia IIC T6 ... T1 Ga/Gb, Ex ia IIIC Txxx°C Da, Ex ia IIIC Txxx°C Da/Db |
|
|
Data size: |
840.78 KB |
File name: |
IECEx DEK 12.0049X.pdf |
|
Documentation Type: |
Ex Safety Instructions (XA) |
Process Communication: |
|
Approval: |
ATEX |
Filename: |
XA00072ra3_1312.pdf |
Documentation Type: |
Ex Safety Instructions (XA) |
Process Communication: |
|
Approval: |
ATEX |
Filename: |
XA00100ra3_1412.pdf |
Documentation Type: |
Ex Safety Instructions (XA) |
Process Communication: |
|
Approval: |
ATEX |
Filename: |
XA01024ta3_0112.pdf |