Process RTD General purpose, Process TC General purpose
Product Code: TC10-, TC12-, TC13-, TR10-, TR11-, TR12-, TR13-
Region/Country: International (IECEx)
Approval Agency: DEKRA
Protection: Ex ta/tb IIIC Txxx°C Da/Db
Language: |
English |
Approval Number: |
IECEX DEK 12.0018 |
Language: |
English |
Product Family: |
Process RTD General purpose, Process TC General purpose |
Product: |
TC10-, TC12-, TC13-, TR10-, TR11-, TR12-, TR13- |
Field of Activity: |
Temperature |
Measuring Principle: |
Thermocouples, RTD Thermometers |
Approval Type: |
Ex Equipment |
Approval Agency: |
DEKRA |
Region/Country: |
International (IECEx) |
Protection: |
Ex ta/tb IIIC Txxx°C Da/Db |
Standard: |
IEC 60079-0 (2007), IEC 60079-31 (2008) |
|
|
Data size: |
813.44 KB |
File name: |
IECEx DEK 12.0018_00.pdf |
|
Documentation Type: |
Ex Safety Instructions (XA) |
Process Communication: |
|
Approval: |
ATEX |
Filename: |
XA01057TA3_0112.pdf |