Liquiphant M, Liquiphant S
Product Code: FTL50-, FTL50H-, FTL51-, FTL51C-, FTL51H-, FTL70-, FTL71-
Region/Country: Switzerland
Approval Agency: SVTI
Approval Number: 302.005.15
Language: |
German |
Approval Number: |
302.005.15 |
Language: |
German |
Valid to: |
31.05.2020 |
Product Family: |
Liquiphant M, Liquiphant S |
Product: |
FTL50-, FTL50H-, FTL51-, FTL51C-, FTL51H-, FTL70-, FTL71- |
Field of Activity: |
Level |
Measuring Principle: |
Vibronic Limits Switches, Liquides |
Approval Type: |
Overfill Prevention |
Approval Agency: |
SVTI |
Region/Country: |
Switzerland |
|
|
Data size: |
399.44 KB |
File name: |
KVU 302.005.15_SVTI_SM216799_150407_FTL5x_FTL7x_ÜS_Validuntil_2020_05_31.pdf |
|
Documentation Type: |
Certificate (ZE) |
Process Communication: |
|
Approval: |
WHG |
Filename: |
ZE00233FDE_1619.pdf |